Precision-Machined, Environmentally Sealed Power and Signal Interconnects for Harsh Application, High-Speed, and High-Current / High-Power Applications
High-Performance derivatives of MIL-DTL-5015, M26482 and other military-grade power and signal connectors optimized for harsh nuclear industry, rail industry, and industrial applications. Principally utilizing reverse-bayonet and other quick-disconnect / positive-lock mating technologies, these rugged power and signal connectors deliver reliable performance in even the most rigorous environmental, mechanical, and electrical applications. Solutions include both discrete interconnects as well as turnkey power cable and conduit assemblies – qualified and ready for immediate application in nuclear, rail, mass transit, industrial, robotics, military and entertainment industry (stage and location lighting) applications. All appropriate industry qualifications and standards rigorously adhered to and tested for in the factory's in-house independent test laboratory. All connector shells, contacts, and accessory backshells precision machined and available with both industry-standard and Glenair Signature plating technologies.
Industrial-Strength Interconnect Solutions
New Glenair Italia BLQ capability guide
Glenair 産業用コネクタ
簡易着脱嵌合 5015準拠 産業用コネクタ – 原子力鉄道鉄鋼軍用車両
- 電子ブック
- PDF (単一ページ、印刷に適した)
- ランディングページ: Glenair 産業用コネクタ
Mass Transit Interconnect Technologies
SignalPowerHigh-speed EthernetHarsh Environment
Nuclear-Grade Connectors and Accessories
SuperNGITS-NGIPT SE-NGMighty Mouse NG
- eBook
- PDF (Two-page spreads)
- PDF (Single pages, print friendly)
- Landing Page: Nuclear-Grade Connectors and Accessories
Super ITS™
High-Performance, Reverse-Bayonet Connectors for Harsh-Environment, High-Speed, Nuclear, Military Ground Vehicle, and Geo-Marine Applications
- eBook
- PDF (Single pages, print friendly)
- Landing Page: Super ITS™
Environmental Test LaboratoryBLQ ENV-Test: IEC Qualified Laboratory, Inspection, and Measurement Services
|
|
VG-Qualified J-Class Tin-Zinc Plated Connectors DatasheetVG95234VG95328VG96929 Glenair rugged VG series VG95234, VG95328, and VG96929 with Tin-Zinc J Class plating are now qualified by The Federal Office of Bundeswehr Equipment, Information Technology and In-Service Support. Tin-Zinc is a RoHS cadmium-free galvanic finish that offers high conductivity and shielding performance, corrosion resistance, and proven compatibility with legacy Cadmium, Zinc-Nickel, and Nickel-PTFE finishes.
|
Reference Information
- Glenair Italia Approvals and Certificates (International Rail Industry Standard IRIS, EN 9100, EN9120)
- Information on IRIS Certification
- Series ITS 5015 Reverse Bayonet
- Part Number Cross Reference
- Wiring Instructions for Series IT, ITB, and ITS Connectors
Slideshow Presentation
- Industrial and Rail Power Connectors - Slideshow Presentation
Complete Dimensional Details and How-To-Order Information for Glenair Bologna BLQ Industrial-Grade / Rail Connectors
Super ITS - 921High-Temp, High-Ampacity Power Connectors |
|
Nuclear-Grade Connectors and AccessoriesRadiation resistant, temperature resistant, chemical and fluid resistant, corrosion resistant, stainless steel nuclear connectors for Zone 1E containment area nuclear industry interconnect applications SuperNGITS-NGIPT SE-NGMighty Mouse NG Class 1E10CFR50 Appendix B |
|
PowerTrip™The Power Connector for Extreme Environments Series 970 |
|
Super ITS - MB SeacrowMarine Bronze Power and Signal |
|
Super ITS - IGE MB SeacrowMarine Bronze Single-Pole Power |
|
Super ITS - RG RadGripMolded Coupling Nut Grip Connectors |
|
ITS-NGClass 1E Containment Zone Nuclear-Grade Connectors |
|
Super ITS - ITH OctobyteHigh-Speed Quadraxial and Octaxial Shielded Contact Solutions |
|
Super ITS - IFO B Fiber OpticSinglemode and Multimode Optical Interconnects |
|
Super ITS - RJ45 SuperSealRugged Field Cat5 Ethernet Connectors |
|
Super ITS - USB SuperSealRugged Field USB 2.0 Connectors |
|
Series ITSMIL-DTL-5015 Type Reverse Bayonet Connectors |
|
Series ITS-ExIECEx/ATEX Qualified, UL Certified Hazardous Zone Threaded-Coupling Connectors Series 927-072 |
|
PowerLoad™ – High-Power Aircraft Connectors and CablesThe Aircraft Industry's most Advanced Power Distribution Interconnect with High-Current Carrying Capacity Crown Ring Contacts and Flexible TurboFlex® Cabling |
|
IPT Series: MIL-DTL-26482 Type and VG 95328 QualifiedMiniature bayonet-lock power and signal connectors built in accordance with MIL-C-26482. A VG qualified version of the product, VG95328 is also available. |
|
HMI Lighting ConnectorsQuarter-Turn Bayonet Plugs and Receptacles for Ballast and Head Connections Series 928 |
|
High-Current, High-Voltage Power Connectors for Railway Applications
|
|
Series IGE (VG96929-Qualified Single-Pole Power Connectors)Single-pole reverse-bayonet connectors used for the transmission of high currents with low voltage. The connector uses a unipolar contact junction with high performance dielectric materials. |
|
IT SeriesThreaded-coupling power and signal connector IAW MIL-DTL-5015. |
|
ITH SeriesEasy-to-Assemble, Crimp-Contact Rigid-Insert Power and Signal Reverse-Bayonet Coupling Connectors IAW 5015. |
|
SuperSeal™ Connectors and AccessoriesRuggedized RJ45 and USB Connectors for harsh environmental field applications. |
|
UniPower™ SeriesUniPower™ series three-phase / multiphase single-pole power distribution connectors designed for the entertainment, construction and power utility industries for temporary high current applications. |
VG Qualified Connector Series
Now VG-Qualified: J-Class Tin-Zinc Plated Connectors
Glenair rugged VG series VG95234, VG95328, and VG96929 with Tin-Zinc J Class plating are now qualified by The Federal Office of Bundeswehr Equipment, Information Technology and In-Service Support. Tin-Zinc is a RoHS cadmium-free galvanic finish that offers high conductivity and shielding performance, corrosion resistance, and proven compatibility with legacy Cadmium, Zinc-Nickel, and Nickel-PTFE finishes.
VG95234 Qualified Reverse-Bayonet ConnectorsThe VG95234 is the German military BWB standard equivalent of our commercial ITS reverse bayonet connectors IAW MIL-DTL-5015. |
|
VG95328 Qualified Bayonet-Lock ConnectorsQualified Series VG95328 Bayonet-Lock Signal Connector is ideally suited for all general and environmental applications that require a high-performance military type cylindrical connector with crimp-removable contacts. |
|
VG96929 Qualified Reverse Bayonet Single-Pole ConnectorsGlenair's VG 96929 Reverse Bayonet Unipolar Connectors are used for the transmission of high currents with low voltage such as required by applications on military vehicles and on various industrial equipment. |
|
Unique Rail Industry Interconnect ApplicationsGlenair Italia BLQ has developed many problem-solving interconnect technologies in direct response to unique customer requirements. |